We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Connector, MPO Female, 12 Fiber, for 4.0mm MMF, Black, Short boot, Low-loss

SKU FOC-MPFMM1230-BKSP0
Available to Ship 35
Quantity Price
1 - 24 $14.79
25 - 49 $14.05
50 - 99 $13.31
100 + Call Us
Price $14.79

All Prices are in US Dollars and do not include duties



The L-com FOC-MPFMM1230-BKSP0 is a MPO female connector for 12 fiber multimode applications. The L-com FOC-MPFMM1230-BKSP0 is designed for use with a 4.0mm fiber diameter and comes in a black housing with a short boot for round fiber cables. The L-com FOC-MPFMM1230-BKSP0 is made with a familiar push-pull design for easy insertion and removal. Built to deliver lower insertion loss, L-com's MPO connectors will provide the dependability and performance required for the most demanding high-speed networks. Order online today!

Features
  • 12 Fiber MPO Female
  • Multimode Fiber
  • Black connector housing
  • 4.0mm fiber diameter
  • Low-loss connector
  • Short Boot

Application
  • Fiber Termination
  • Local Area Networks
  • Enterprise Networks
  • Voice/video/data


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.