We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Connector, MPO Female, 12 Fiber, for 3.0mm SMF, Green, Pull boot

SKU FOC-MPFSM1230-GRP00
Available to Ship 34
Quantity Price
1 - 24 $29.39
25 - 49 $27.92
50 - 99 $26.45
100 + Call Us
Price $29.39

All Prices are in US Dollars and do not include duties



The L-com FOC-MPFSM1230-GRP00 is a MPO female connector for 12 fiber single mode APC applications. The L-com FOC-MPFSM1230-GRP00 is designed for use with a 3.0mm fiber diameter and comes with a green color designator to denote single mode APC usage. The L-com FOC-MPFSM1230-GRP00 comes with a familiar push-pull design as well as a pull style boot for easy insertion and removal. L-com's MPO connectors will provide the dependability and performance required for the most demanding high-speed networks. Order online today!

Features
  • 12 Fiber MPO Female
  • Green color designation for Single mode APC
  • 3.0mm fiber diameter
  • Pull Boot

Application
  • Fiber Termination
  • Local Area Networks
  • Enterprise Networks
  • Voice/video/data


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.