L-com

Fiber Connector, MPO Female, 12 Fiber, for 3.0mm MMF, Aqua, Pull boot

  • Picture of Fiber Connector, MPO Female, 12 Fiber, for 3.0mm MMF, Aqua, Pull boot
Picture of Fiber Connector, MPO Female, 12 Fiber, for 3.0mm MMF, Aqua, Pull boot
SKU FOC-MPFMM1230-AQP00
Available to Ship 28
Quantity Price
1 - 24 $6.29
25 - 49 $5.98
50 - 99 $5.66
100 + Call Us
Price $6.29

All Prices are in US Dollars and do not include duties



The L-com FOC-MPFMM1230-AQP00 is a MPO female connector for 12 fiber multimode applications. The L-com FOC-MPFMM1230-AQP00 is designed for use with a 3.0mm fiber diameter and comes with an aqua color designator to denote multimode OM3 usage. The L-com FOC-MPFMM1230-AQP00 comes with a familiar push-pull design as well as a pull style boot for easy insertion and removal. L-com's MPO connectors will provide the dependability and performance required for the most demanding high-speed networks. Order online today!

Features
  • 12 Fiber MPO Female
  • Aqua color designation for Multimode
  • 3.0mm fiber diameter
  • Pull Boot

Application
  • Fiber Termination
  • Local Area Networks
  • Enterprise Networks
  • Voice/video/data


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.