L-com

Fiber Connector, LC Duplex, for 5.0mm SMF, Blue Housing, Uniboot

  • Picture of Fiber Connector, LC Duplex, for 5.0mm SMF, Blue Housing, Uniboot
Picture of Fiber Connector, LC Duplex, for 5.0mm SMF, Blue Housing, Uniboot
SKU FOC-LCSM0250-0U0R
Available to Ship 105
Quantity Price
1 - 24 $21.79
25 - 49 $20.92
50 - 99 $20.26
100 + Call Us
Price $21.79

All Prices are in US Dollars and do not include duties



L-com's FOC-LCSM0250-0U0R is a duplex LC fiber optic connector for use with 5.0mm single mode fiber. L-com's FOC-LCSM0250-0U0R features a uniboot design with the option to reverse the polarity of the connector without the need for a specialized tool. L-com's FOC-LCSM0250-0U0R also features an integrated clip to ease engaging or disengaging the connector. L-com's FOC-LCSM0250-0U0R is in stock and available to ship same day. Order online today!

Features
  • Duplex LC Connector for 5.0mm Fiber Diameter
  • Single Mode Applications
  • Uniboot Design
  • Reversible Polarity

Application
  • Fiber Termination
  • Single mode Patch Cable Assembly
  • FTTx Applications
  • Local Area Networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.