L-com

Fiber Connector, LC Duplex, for 2.0mm SMF, Blue, Short boot w/ Unibody Design

  • Picture of Fiber Connector, LC Duplex, for 2.0mm SMF, Blue, Short boot w/ Unibody Design
Picture of Fiber Connector, LC Duplex, for 2.0mm SMF, Blue, Short boot w/ Unibody Design
SKU FOC-LCSM0220-0SU0
Available to Ship 47
Quantity Price
1 - 24 $8.99
25 - 49 $8.63
50 - 99 $8.36
100 + Call Us
Price $8.99

All Prices are in US Dollars and do not include duties



L-com's FOC-LCSM0220-0SU0 is a duplex LC fiber optic connector for use with 2.0mm single mode fiber. L-com's FOC-LCSM0220-0SU0 features a unibody design with a short boot for added durability in a high-density form factor. L-com's FOC-LCSM0220-0SU0 is in stock and available to ship same day. Order online today!

Features
  • Duplex LC Connector for 2.0mm Fiber Diameter
  • Single Mode Applications
  • Short Boot Unibody Design for Added Durability

Application
  • Fiber Termination
  • Single mode Patch Cable Assembly
  • FTTx Applications
  • Local Area Networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.