L-com

Fiber Connector, LC Duplex, for 2.0mm MMF, Aqua, Uniboot w/ Push-Pull Reversible Polarity

  • Picture of Fiber Connector, LC Duplex, for 2.0mm MMF, Aqua, Uniboot w/ Push-Pull Reversible Polarity
Picture of Fiber Connector, LC Duplex, for 2.0mm MMF, Aqua, Uniboot w/ Push-Pull Reversible Polarity
SKU FOC-LCMM0220-AQUER
Available to Ship 72
Quantity Price
1 - 24 $8.55
25 - 49 $8.21
50 - 99 $7.95
100 + Call Us
Price $8.55

All Prices are in US Dollars and do not include duties



L-com's FOC-LCMM0220-AQUER is a duplex LC fiber optic connector for use with 2.0mm multimode fiber. L-com's FOC-LCMM0220-AQUER features a uniboot design with the option to reverse the polarity of the connector without the need for a specialized tool. L-com's FOC-LCMM0220-AQUER also features an integrated clip to ease engaging or disengaging the connector. L-com's FOC-LCMM0220-AQUER is in stock and available to ship same day. Order online today!

Features
  • Duplex LC Connector for 2.0mm Fiber Diameter
  • Mulitmode Applications
  • Uniboot Design
  • Push-Pull Reversible Polarity

Application
  • Fiber Termination
  • Multimode Patch Cable Assembly
  • FTTx Applications
  • Local Area Networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.