L-com

Fiber Aggregation Conversion Harness, 16 Fiber MPO24 w/ pins to 2xMPO12 w/ pins, OM4 50/125µm Multimode, LSZH Jacket, Aqua, 5 meter

  • Picture of Fiber Aggregation Conversion Harness, 16 Fiber MPO24 w/ pins to 2xMPO12 w/ pins, OM4 50/125µm Multimode, LSZH Jacket, Aqua, 5 meter
Picture of Fiber Aggregation Conversion Harness, 16 Fiber MPO24 w/ pins to 2xMPO12 w/ pins, OM4 50/125µm Multimode, LSZH Jacket, Aqua, 5 meter
SKU MPM24212OM4Z-CA-5
Available to Ship 3
Quantity Price
1 - 9 $121.99
10 - 24 $117.11
25 - 99 $112.23
100 + Call Us
Price $121.99

All Prices are in US Dollars and do not include duties



The MPM24212OM4Z-CA-5 from L-com is an aggregation conversion harness that comes with a MPO24 (w/ pins) to 2xMPO12 (w/ pins) connector configuration. This aqua blue fiber harness with 16 fibers features an LSZH-rated PE + EVA jacket and has maximum insertion loss of 0.75 dB. Our harness is available in a length of 5 meters and is suitable for applications such as partial population environments, migration from 2x200G to 400G, and high-cost optics optimization.

Our MPO (w/ pins) male to MPO (w/ pins) male aggregation harness comes with a multimode OM4 fiber and has a fiber diameter of 50/125 µm. L-com's MPO connectors are fully compatible with US Conec MTP products. With an operating temperature range of -40 to 75 degrees C, this harness provides reliable performance across diverse conditions.

L-com’s MPM24212OM4Z-CA-5 conversion cable has a cable diameter of 3.8 mm and a breakout diameter of 3 mm. Our aggregation harness can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. Additional dimensions, specifications, and CAD drawings for this MPM24212OM4Z-CA-5 aggregation harness can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of aggregation harness for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal multimode OM4 harness for your requirements.


Features
  • Aggregates traffic from multiple MPO trunks into a single high-density port
  • 8 to 16 fiber aggregation
  • Aggregates: 2x40G to 100G, 2x100G to 200G, & 2x200G to 400G
  • OM4 50/125µm Multimode
  • LSZH rated jacket

Application
  • Partial population environments
  • Migration from 100G to 400G
  • High-cost optics optimization

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.