We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Aggregation Conversion Harness, MPO24 no pins to 2xMPO12 no pins, OM3 50/125um Multimode, LSZH Jacket, Aqua, 1 meter

SKU MPF24212OM3Z-CA-1
Available to Ship 5
Quantity Price
1 - 9 $65.99
10 - 24 $63.35
25 - 99 $60.71
100 + Call Us
Price $65.99

All Prices are in US Dollars and do not include duties



The L-com MPF24212OM3Z-CA-1 is a fiber aggregation conversion harness, which features a 1xMPO24 fiber leg with female connector to 2xMPO12 fiber legs with female connectors The L-com MPF24212OM3Z-CA-1 multi-fiber conversion cables feature OM3 50/125um multimode fiber, and LSZH Jacket, in industry-standard Aqua color. The MPF24212OM3Z-CA-1 harness enables network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. The L-com MPF24212OM3Z-CA-1 fiber aggregation conversion harness is configured for aggregation of transceiver signals, matching transmits and receives from lower data rate connections to higher-speed connections. L-com's MPO connectors are fully compatible with US Conec MTP products. The MPF24212OM3Z-CA-1 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship!

Features
  • Fiber Aggregation and Conversion Harness
  • Converts from 1xMPO24 fiber leg with female connector to 2xMPO12 fiber legs with female connectors
  • OM3 50/125um multimode
  • LSZH (Low-Smoke, Zero-Halogen) Jacket
  • Industry-Standard Aqua-colored jacket

Application
  • Data Centers/Enterprise Networking
  • Server connectivity
  • 40G and 100G Ethernet
  • Link Aggregation
  • Fiber Optimization

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.