L-com

Fiber Aggregation Conversion Harness, 3xMPO8 w/ pins to 2xMPO12 w/ pins, OM5 50/125µm Multimode, OFNR Jacket, Lime Green, 10 meter

  • Picture of Fiber Aggregation Conversion Harness, 3xMPO8 w/ pins to 2xMPO12 w/ pins, OM5 50/125µm Multimode, OFNR Jacket, Lime Green, 10 meter
Picture of Fiber Aggregation Conversion Harness, 3xMPO8 w/ pins to 2xMPO12 w/ pins, OM5 50/125µm Multimode, OFNR Jacket, Lime Green, 10 meter
SKU MPM308212OM5R-CA-10
Available to Ship 3
Quantity Price
1 - 4 $225.99
5 - 9 $216.95
10 - 24 $207.91
25 + Call Us
Price $225.99

All Prices are in US Dollars and do not include duties



The MPM308212OM5R-CA-10 from L-com is an aggregation conversion harness that comes with a 3xMPO8 (w/ pins) to 2xMPO12 (w/ pins) connector configuration. This lime green fiber harness with 24 fibers features an OFNR-rated PVC jacket and has maximum insertion loss of 0.75 dB. Our harness is available in a length of 10 meters and is suitable for applications such as spine-to-leaf consolidation, switch-to-switch aggregation, and high-density interconnect zones.

Our MPO (w/ pins) male to MPO (w/ pins) male aggregation harness comes with a multimode OM5 fiber and has a fiber diameter of 50/125 µm. L-com's MPO connectors are fully compatible with US Conec MTP products. With an operating temperature range of -40 to 75 degrees C, this harness provides reliable performance across diverse conditions.

L-com’s MPM308212OM5R-CA-10 conversion cable has a cable diameter of 3.8 mm and a breakout diameter of 3 mm. Our aggregation harness can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. Additional dimensions, specifications, and CAD drawings for this MPM308212OM5R-CA-10 aggregation harness can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of aggregation harness for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal multimode OM5 harness for your requirements.


Features
  • Aggregates traffic from multiple MPO trunks into a single high-density port
  • Aggregates: 3X40G to 120G & 3x100G to 300G
  • OM5 50/125µm Multimode
  • OFNR rated jacket

Application
  • Spine-to-leaf consolidation
  • Switch-to-switch aggregation
  • High-density interconnect zones

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.