L-com

FC/APC SM Simplex Fiber Connector for 3.0mm Cable

  • Picture of FC/APC SM Simplex Fiber Connector for 3.0mm Cable
Picture of FC/APC SM Simplex Fiber Connector for 3.0mm Cable
SKU FOC-FCASMS30
Available to Ship 27
Quantity Price
1 - 24 $12.99
25 - 49 $12.47
50 - 99 $12.08
100 + Call Us
Price $12.99

All Prices are in US Dollars and do not include duties



L-com's FOC-FCASMS30 is an FC/APC single mode connector, desgined for use with 3.0mm jacketed fiber. It features an angled ferrule for APC polished connections. The connector body is metal, with a ceramic ferrule and green strain relief boot to designate that it is an APC connector when installed.

Features
  • FC/APC connector
  • For use with single mode fiber
  • For use with fiber diameter of 3.0mm

Application
  • Fiber termination
  • Test Equipment Cabling
  • Rugged Fiber Deployments
  • Legacy Fiber Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.