L-com

FAKRA Plug Right Angle Connector Solder Attachment Thru Hole PCB, Bordeaux Color

  • Picture of FAKRA Plug Right Angle Connector Solder Attachment Thru Hole PCB, Bordeaux Color
Picture of FAKRA Plug Right Angle Connector Solder Attachment Thru Hole PCB, Bordeaux Color
SKU RFPCB-FAKRA-MR-4G106
Available to Ship 4
Quantity Price
1 - 24 $14.79
25 - 49 $14.05
50 - 99 $13.31
100 + Call Us
Price $14.79

All Prices are in US Dollars and do not include duties



RFPCB-FAKRA-MR-4G106 FAKRA Plug right angle PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a thru hole connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This FAKRA Plug connector uses solder as an attachment method. Our Plug FAKRA PCB connector provides a maximum frequency of 4 GHz. The FAKRA connector is available in a 0.03-inch length and 0.37-inch width. The L-com FAKRA Plug PCB connector has a PTFE dielectric type and a VSWR of 1.5:1. This FAKRA PCB connector has a Brass body with gold plating. Our RFPCB-FAKRA-MR-4G106 FAKRA connector has a brass contact with nickel plating. This L-com FAKRA Plug connector will ship the same day as purchased. Our FAKRA Plug connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build FAKRA custom connector cable assemblies that will ship the same day as well. The FAKRA Plug connector with 50 Ohm impedance has a weight of 0.012 lbs. This Push-on RF connector has a high quality construction. The Plug coaxial connector is capable of operating at temperatures ranging from -40 deg C to 85 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 4 GHz
  • Good VSWR of 1.5:1
  • Gold Plated Brass Contact

Application
  • General Purpose Test
  • PCB Applications
  • Automotive

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
FAKRA
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
Thru Hole

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.