We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

75 Ohm F Female to 75 Ohm RCA Plug Adapter

SKU LCAD9799
Available to Ship 5
Quantity Price
1 - 24 $28.59
25 - 49 $27.45
50 - 99 $26.59
100 + Call Us
Price $28.59

All Prices are in US Dollars and do not include duties



L-com’s LCAD9799 75 ohm type F female to RCA plug adapter is part of our full line of RF components available for sameday shipping. Our type F to RCA adapter has a female to plug gender configuration. RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain adapter configurations can also be used to protect connectors on expensive equipment where the number of connect/ disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters are referred to as connector savers. L-com also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

Application
  • Allows Connection Between Series
  • General Purpose Test
  • CATV

Key Specifications

Key Specifications

Connector Series 1
F
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
75 Ohm
Connector Series 2
RCA
Connector Gender 2
Plug
Connector Polarity 2
Standard
Connector Impedance 2
75 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.