L-com

EU Type F Schuko Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length

  • Picture of EU Type F Schuko Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length
  • Picture of EU Type F Schuko Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length
  • Picture of EU Type F Schuko Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length
  • Picture of EU Type F Schuko Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length
  • Picture of EU Type F Schuko Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length
Picture of EU Type F Schuko Plug to C13, Coiled 18 AWG Cord, LSZH EPR Jacket, Black, 2 Foot Compressed Length
SKU PCH21CZ8-BLK-02F
Available to Ship 245
Quantity Price
1 - 24 $74.99
25 - 49 $71.99
50 - 99 $69.74
100 + Call Us
Price $74.99

All Prices are in US Dollars and do not include duties



The PCH21CZ8-BLK-02F power cord from L-com comes with a CEE 7/7 male connector on one end and a C13 female connector on the other end. Our AC power cord has a maximum current rating of 10 amps and can handle up to 250 volts. This coiled EPR cable will compress tightly back to its original shape after applying tension. The coiled power cord suits medical services, PC/server, power extension, and food/beverage applications. Make your online purchase right now to take advantage of our same-day shipping.

This black-colored coiled power cable is available in a 2-foot compressed length. Our coiled power cord has an EU Type F Schuko plug that is used outside of the US, primarily in Europe, for everyday power needs. The standard power cord has a low smoke zero halogen LSZH jacket that is used for shipboard, aircraft, or other applications. L-com’s CEE 7/7 male to C13 female coiled power cord has an LSZH-rated EPR jacket built with 18 AWG conductors. Our power cable features an EPR jacket that provides both elasticity and durability, enabling it to withstand harsh conditions.

L-com has the largest in-stock selection of CEE 7/7 male to C13 female power cords for international and domestic orders with same-day shipment. All our power cords are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect EU Type F Schuko to C13 coiled power cords for your requirements.


Features
  • CEE7/7 Electrical plug, also known as an EU Type F Schuko Plug rated for 10A/250V
  • Durable construction minimizes accidental disconnect to critical equipment in high stress environments
  • Coiled EPR cable will compress tightly back to original shape after tension is applied
  • EPR Jacket provides elasticity and durability to hold up in harsh conditions
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage

Application
  • Medical Services
  • PC/Server
  • Power Extension
  • Food/Beverage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.