L-com

UY Butt Splice, 2 Wire Connector, Gel Filled, 100 pack

  • Picture of UY Butt Splice, 2 Wire Connector, Gel Filled, 100 pack
Picture of UY Butt Splice, 2 Wire Connector, Gel Filled, 100 pack
SKU WT-UY
Available to Ship 14
Quantity Price
1 - 24 $46.49
25 - 49 $44.17
50 - 99 $41.84
100 + Call Us
Price $46.49

All Prices are in US Dollars and do not include duties



Make wire splicing simple with these handy IDC connectors. Tap and butt splices are compatible with 19-26 AWG copper wires that have a 0.066" maximum insulation diameter (0.060 max. for WT-UY). The gel filled IDC contact area protects connections from moisture penetration. Packaged in bags of 100 pieces.

Features
  • Wire tap and butt splices for splicing 19-26AWG cable
  • Gel filled IDC contact area provides a moisture resistant barrier for reliable connections
  • Compatible with 19-26 AWG copper wires
  • Packaged in bags of 100 pieces
  • Larger volume quotations are available; Contact us today!

Application
  • Splicing
  • Voice
  • Data
  • Premise wiring


Product Resources

Key Specifications

Key Specifications

Primary Application
Ethernet

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.