L-com

TIA568B Splitter, 8x8 Plug / 4 (6x2) Jacks

  • Picture of TIA568B Splitter, 8x8 Plug / 4 (6x2) Jacks
  • Picture of TIA568B Splitter, 8x8 Plug / 4 (6x2) Jacks
  • Picture of TIA568B Splitter, 8x8 Plug / 4 (6x2) Jacks
Picture of TIA568B Splitter, 8x8 Plug / 4 (6x2) Jacks
SKU ECS401-12
Available to Ship 247
Quantity Price
1 - 24 $21.89
25 - 49 $20.80
50 - 99 $19.70
100 + Call Us
Price $21.89

All Prices are in US Dollars and do not include duties



When traditional splitters do not fit, L-com's exclusive 4-way adapter series is perfect. These splitters feature a 10" cable for the male plug and a unique housing for the four RJ45 jacks allowing this adapter to plug into tight spaces without blocking adjacent ports. The dark gray plastic housing is UL94V-0 rated and features a wiring diagram for easy port identification. L-com stocks four different wiring schemes with RJ45 connections, or we can quote a custom version with modest minimums.

Features
  • Dark gray UL94V-0 plastic housing with A and B port markings for port identification
  • Six different wiring schemes available from stock for fast delivery
  • 10" cable length to reach into tight spaces
  • Modular 4-way adapter/splitter with RJ45 connections for voice and data applications
  • Splitters are USOC or EIA568 wired for voice and data applications

Application
  • Signal sharing/splitting
  • Voice/data
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.