L-com

Unmanaged 5-Port 10/100TX Industrial Ethernet Switch with Din Rail Mount

  • Picture of Unmanaged 5-Port 10/100TX Industrial Ethernet Switch with Din Rail Mount
Picture of Unmanaged 5-Port 10/100TX Industrial Ethernet Switch with Din Rail Mount
SKU SWTC-NS205
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The NS-205 is a compact, robust, and durable 5 port industrial Ethernet switch. It has 5 Ethernet Switching ports that support 10/100 Base-TX, with a 10/100M auto-negotiation feature and an auto MDI/MDI-X function. Through it's 5 ports it can connect 5 workstations and will automatically switch the transmission speed (10 Mbps or 100 Mbps) for corresponding connections. The flow control mechanism is also negotiated. There is activity/link/data rate LEDs for each port to aid in trouble-shooting. Port connectors are shielded RJ-45. It contains "soft start" function with overload protection and high-low voltage protection. The width of the NS-205 is just 33 mm, so it can be used where space is limited. It is often used in control panels where it can be mounted on a din rail. The NS-205 is designed to survive in harsh environments, extreme temperatures and harsh conditions.

Features
  • Automatic MDI / MDI-X crossover for plug-and-play
  • Supports operating temperatures from -40 °C ~ +75 °C
  • 5 ports, RJ45 Ethernet. Each port supports both 10/100 Mbps speed auto negotiation
  • DIN-Rail Mountable
  • Supports +10 VDC ~ +30 VDC

Application
  • Factory Automation
  • Industrial Ethernet
  • Process Industry networking
  • SCADA


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.