L-com

EtherWAN 19" TransRack, Adjustable Din Rail Bracket

  • Picture of EtherWAN 19" TransRack, Adjustable Din Rail Bracket
Picture of EtherWAN 19" TransRack, Adjustable Din Rail Bracket
SKU EW-KR-DINRAILB
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The TransRack allows users to mount EtherWAN's DIN rail industrial control devices and switches inside a standard 19" rack. The user-friendly design only takes a few seconds to easily clip on or remove DIN rail devices from the rack. TransRack is adjustable in depth to fit any size rack and can easily solve your installation problems.

Features
  • One standard 35mm (1.38") DIN-Rail track included
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer
  • DIN-Rail devices inside a standard 19" rack or cabinet
  • Unique depth adjustment feature to fit any size of equipment

Application
  • TMS (Traffic Management Systems)
  • Factory Automation
  • Industrial Ethernet
  • Process Automation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.