To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 
The EX94000 series of Unmanaged NEMA Hardened Fast Ethernet Switches are designed to function at temperatures ranging from -40C to 75C (-40F to 167F) and are tested for functional operation up to 85C (185F). Equipped with 10/100Base-TX RJ45 ports and Multimode or Single mode fiber uplink ports, they may be DIN rail, Panel or Rack mounted. The EX94000 series comes with power options to match the applications that require a tough, enviromentally hardened product. Complies with NEMA TS1 & TS2 Environmental requirements for Traffic control equipment, complies with IEC61000-6-2 EMC Generic standard immunity for Industrial environment ISA 12.12.01 (UL1604) Class I, and Division 2 Classified for use in hazordous locations (applicable to versions with DC terminal block power option). The variable power terminal block input can support voltages ranging from 12 to 48 VDC. As an authorized EtherWAN reseller, we can bid on RFQs for any EtherWAN part numbers. Contact us to request a non-obligatory quote!