L-com

Shielded M12 8 Pin A-Code Female Field Termination Connector, 24-20AWG

  • Picture of Shielded M12 8 Pin A-Code Female Field Termination Connector, 24-20AWG
  • Picture of Shielded M12 8 Pin A-Code Female Field Termination Connector, 24-20AWG
  • Picture of Shielded M12 8 Pin A-Code Female Field Termination Connector, 24-20AWG
Picture of Shielded M12 8 Pin A-Code Female Field Termination Connector, 24-20AWG
SKU M12FT8AFS
Available to Ship 12
Quantity Price
1 - 24 $101.99
25 - 49 $96.89
50 - 99 $91.79
100 + Call Us
Price $101.99

All Prices are in US Dollars and do not include duties



Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender M12 you need? L-com proudly presents new M12 A-Code 8-Position Field Termination Connectors to meet those needs and more. They are suitable for terminating 24AWG to 20AWG conductors and require no special tools. The connectors are IP67 rated and available in male, female, unshielded, shielded and right angle versions. All connectors are straight wired. Contact us with your M12 applications today.

Features
  • Fit for 24AWG to 20AWG solid conductors with no special tools required for termination
  • Fit for cables with an overall OD of 0.24"-0.31" (6.0mm to 8.0mm)
  • Recommended torque value: 0.6Nm
  • Shielded M12, 8 Position, A-Coded (single keyway) Female Field Termination Connector suitable for straight wire applications such as sensors or actuators
  • IP67 rated when properly mated with temperature range: -40°C to +85°C

Application
  • Factory automation controls and equipment
  • Sensor, Actuator or Fieldbus applications
  • Field Technicians and Installers
  • Food and beverage services
  • Material handling

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.