L-com

Shielded Category 5e Right Angle Patch Cable, Stackable, Black, 3.0 ft

  • Picture of Shielded Category 5e Right Angle Patch Cable, Stackable, Black, 3.0 ft
Picture of Shielded Category 5e Right Angle Patch Cable, Stackable, Black, 3.0 ft
SKU TRD815SRA15BLK-3
Available to Ship 4
Quantity Price
1 - 24 $28.69
25 - 49 $27.26
50 - 99 $25.82
100 + Call Us
Price $28.69

All Prices are in US Dollars and do not include duties



L-com's unique, patented, shielded, stackable right angle patch cables provide true Category 5e performance at an affordable price. These right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 5e performance while maintaining a right angle bend as well as being fully shielded to limit EMI and RFI interference. They are specially designed to be stacked with L-com's standard right angle cables to maximize your panel density while keeping the same cable exit direction. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 6 test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers and enclosures. We offer Category 5e and 6 shielded and unshielded stackable right angle cable assemblies off the shelf.

Features
  • Used to connect RJ45 patch panels and RJ45 equipped Ethernet communication devices
  • Patented design offers true Category 5E performance while maintaining a 90° bend
  • 26 AWG stranded conductors provide cable flexibility and foil shield provides EMI/RFI protection
  • Stackable right angle design
  • Designed to be stacked with L-com's standard right angle down assemblies

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.