L-com

Shielded Cat5e Outdoor High Flex Ethernet Cable, RJ45 / RJ45, 1.0 ft

  • Picture of Shielded Cat5e Outdoor High Flex Ethernet Cable, RJ45 / RJ45, 1.0 ft
Picture of Shielded Cat5e Outdoor High Flex Ethernet Cable, RJ45 / RJ45, 1.0 ft
SKU TRD855HFO-1
  Available for backorder
Quantity Price
1 - 9 $94.19
10 - 24 $90.42
25 - 99 $86.65
100 + Call Us
Price $94.19

All Prices are in US Dollars and do not include duties



Designed for industrial or outdoor environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket that is resistant to industrial Oils and UV damage while maintaining a CMX flame rating. Double shielding along with L-com's shielded RJ45 connectors remove EMI/RFI interference as a concern for your installation. The cable is EIA568 color-coded for compatibility with standard installations. Contact L-com today with your project requirements.

Features
  • Outdoor rated Oil and UV resistant FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket w/ UL CMX Outdoor - CM burn rating
  • Foil + Braid shield along with fully shielded RJ45 connectors reduces or eliminates EMI/RFI
  • Dynamic temperature range of -40°C to +75°C
  • Flex Rating: 1 million cycles at 2.44" (10X cable O.D. Min radius) and 10 Million cycles at 4.88" (20X cable O.D. min radius)
  • Please visit our Custom Cable Configurator to create your own custom lengths.

Application
  • Industrial Ethernet
  • Process Networks
  • Harsh Environment
  • Factory Automation
  • Outdoor Use

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.