L-com
Sort by
Items per page
Showing 1 - 1 result(s)

Shielded Cat 6 RJ45 Connector for Solid or Stranded Cables

Shielded Cat 6 RJ45 connectors terminate Ethernet cables in structured cabling systems for premise wiring, cable assembly, and repair applications supporting Gigabit Ethernet networks. Designed as shielded Category 6 RJ45 plugs supporting operation up to 125 Vrms and 1.5 amp maximum current, these connectors feature short body design accommodating solid or stranded conductors with integrated strain relief. Compatible with standard crimp tools for EMI and RFI-sensitive environments with dimensional profiles supporting high-density cabling installations.

For comprehensive RJ45 connector solutions beyond shielded Cat 6 configurations, explore our RJ45 Connectors & Plugs category, featuring shielded Cat5e, Cat6, high-performance, and snap-on boot configurations designed for Gigabit Ethernet, premise wiring, and structured cabling applications.

Related Categories:

FAQs

What are shielded Cat 6 RJ45 connectors used for?

Shielded Cat 6 RJ45 connectors are used to terminate Ethernet cables in structured cabling systems. These connectors are ideally used in premise wiring, cable assembly, and repair applications supporting Gigabit Ethernet networks. They are intended for use in EMI and RFI-sensitive environments where shielded termination is required for consistent signal performance in high-density cabling installations.

What cable types are compatible with shielded Cat 6 RJ45 connectors?

Shielded Cat 6 RJ45 connectors are compatible with solid or stranded conductor cables, supporting flexible deployment across different structured cabling environments. The short body design includes integrated strain relief features and supports termination using standard crimp tools. These connectors are intended for premise wiring, cable assembly, and repair applications supporting Gigabit Ethernet networks.

What electrical ratings do shielded Cat 6 RJ45 connectors support?

Designed as shielded Category 6 RJ45 plugs, these connectors support operation up to 125 Vrms and a maximum current rating of 1.5 amps. These electrical ratings support reliable performance in Gigabit Ethernet networks, premise wiring, and structured cabling applications. The voltage and current specifications ensure compatibility with standard Ethernet equipment and structured cabling infrastructure requirements.

What installation tools are required for shielded Cat 6 RJ45 connectors?

Shielded Cat 6 RJ45 connectors are installed using standard RJ45 crimp tools. The short body design supports termination with solid or stranded conductors, while integrated strain relief features protect the cable-to-connector transition. Standard crimp tool compatibility simplifies installation in premise wiring, cable assembly, and repair applications without requiring specialized tooling.

What applications use shielded Cat 6 RJ45 connectors?

Common applications that use shielded Cat 6 RJ45 connectors include Ethernet cable assembly, Gigabit Ethernet networks, premise wiring, and cable repair. These connectors are ideally used in structured cabling systems where EMI and RFI-sensitive environments require shielded termination. Their dimensional profile supports use in high-density cabling installations across data centers, enterprise networks, and commercial building infrastructure requiring reliable Gigabit Ethernet connectivity.

What strain relief features do shielded Cat 6 RJ45 connectors include?

Shielded Cat 6 RJ45 connectors include integrated strain relief features within a short body design to protect the cable-to-connector transition during installation and repeated mating cycles. The integrated strain relief reduces mechanical stress on cable conductors and the connector termination point in premise wiring and Gigabit Ethernet network applications. This construction supports reliable performance in structured cabling installations where cable movement and repeated connections are common.

Need assistance selecting the right shielded Cat 6 RJ45 connector for your Gigabit Ethernet or structured cabling project? Our engineering team provides expert technical guidance on conductor compatibility, shielding requirements, crimp tool specifications, and electrical ratings for your specific premise wiring or Ethernet cable assembly requirements.

Contact Sales: Sales@L-com.com
Product Technical Support:
techsupportrf@infiniteelectronics.com

L-com provides the broadest range of RF and microwave components. Our Cat 6 RJ45 connectors are part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.

Sort by
Items per page