L-com

Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Black 1.0 ft

  • Picture of Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Black 1.0 ft
  • Picture of Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Black 1.0 ft
Picture of Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Black 1.0 ft
SKU TRD695SCR-BLK-1
  Available for backorder
Quantity Price
1 - 24 $25.69
25 - 49 $24.41
50 - 99 $23.12
100 + Call Us
Price $25.69

All Prices are in US Dollars and do not include duties



For Protection against EMI/RFI interference, L-com's High-Performance Category 6 Shielded Patch Cable Series are perfect. Designed for today's hi-speed gigabit networks, this Category 6 patch cord series is made to out perform all others. With a 100% foil shield covering 4-Pair 26AWG stranded conductors, your data is protected from interference. Designed to exceed EIA568B standards, this series will easily handle Gigabit Ethernet applications. Contact us today for all your patch cables needs.

Features
  • Category 6 rated for High Speed Network Performance and EIA568 compliant for compatibility with your network
  • Aluminized Polyester Shield for protection from EMI
  • 26AWG stranded conductors for flexibility
  • Available in the following colors: Gray, Blue, Black, Green, Red and Yellow. This cable is Black.
  • Available in lengths from 1 Ft to 200 Ft

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.