L-com

Shielded Cat 6 Cable, RJ45 / RJ45 LSZH Red Jacket, 10.0 ft

  • Picture of Shielded Cat 6 Cable, RJ45 / RJ45 LSZH Red Jacket, 10.0 ft
Picture of Shielded Cat 6 Cable, RJ45 / RJ45 LSZH Red Jacket, 10.0 ft
SKU TRD695SZR-10
Available to Ship 104
Quantity Price
1 - 24 $49.29
25 - 49 $46.83
50 - 99 $44.36
100 + Call Us
Price $49.29

All Prices are in US Dollars and do not include duties



For protection against EMI/RFI interference L-com's economical Shielded Patch Cables are ideal. With a 100% foil shield covering 4-Pair 26AWG stranded conductors, your data is protected from interference. With a Low Smoke Zero Halogen Jacket, this series meets stringent requirements of the new RoHS environmental standards. L-com's Shielded Patch Cables are designed to perform to EIA568 standards while not putting a strain on your budget. Quantity pricing available upon request.

Features
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard and aircraft usage
  • Aluminized Polyester Shield for protection from EMI
  • Low toxicity and non-corrosive jacket to protect equipment and people
  • Category 6 rated for High-Speed Gigabit Network Performance
  • Stock lengths in Gray up to 300 ft for direct runs to equipment

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.