L-com

Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 10.0 ft

  • Picture of Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 10.0 ft
  • Picture of Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 10.0 ft
Picture of Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 10.0 ft
SKU TRD855SZ-10
Available to Ship 156
Quantity Price
1 - 24 $45.39
25 - 49 $43.12
50 - 99 $40.85
100 + Call Us
Price $45.39

All Prices are in US Dollars and do not include duties



Designed for environments where PVC's combustive toxicity is restricted, L-com's Shielded Low Smoke Zero Halogen (LSZH) Ethernet Cables provide the ideal alternative. Featuring all-metal-body RJ45 connectors and aluminized Polyester shielded cable with drain wire, these assemblies are designed to protect from EMI/RFI while maintaining high performance data transmission characteristics. Ensure the protection of your investment by utilizing these L-com exclusive LSZH cables. Custom lengths and quantity pricing available. Talk to us about your project today!

Features
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard and aircraft usage
  • Aluminized Polyester Shield for protection from EMI
  • Low toxicity and non-corrosive jacket to protect equipment and people
  • Category 5E rated for High Speed Network Performance
  • Stock lengths up to 300 ft for direct runs to equipment

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.