L-com

Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Black 15.0 ft

  • Picture of Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Black 15.0 ft
  • Picture of Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Black 15.0 ft
Picture of Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Black 15.0 ft
SKU TRD855SCRBLK-15
Available to Ship 19
Quantity Price
1 - 24 $24.39
25 - 49 $23.17
50 - 99 $21.95
100 + Call Us
Price $24.39

All Prices are in US Dollars and do not include duties



For Protection against EMI/RFI interference L-com's economical shielded patch cables are ideal. With a 100% foil shield covering 4-Pair 26AWG stranded conductors, your data is protected from interference. This series is designed to perform to EIA568 standards while not putting a strain on your budget.

Features
  • Category 5E rated for High Speed Network Performance
  • Aluminized Polyester Shield for protection from EMI
  • EIA568 Compliant for compatibility with your network
  • 26AWG stranded conductors for flexibility
  • Available in lengths from 1 Ft to 100 Ft

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.