L-com

RJ45 Snap-on Strain Relief Boot- Green, Bag 50

  • Picture of RJ45 Snap-on Strain Relief Boot- Green, Bag 50
  • Picture of RJ45 Snap-on Strain Relief Boot- Green, Bag 50
Picture of RJ45 Snap-on Strain Relief Boot- Green, Bag 50
SKU TDS8CVR-GN
Available to Ship 37
Quantity Price
1 - 24 $29.59
25 - 49 $26.63
50 - 99 $23.67
100 + Call Us
Price $29.59

All Prices are in US Dollars and do not include duties



These easy to assemble snap-on snagless boots are perfect for do it yourself cable assembly projects. These rugged strain relief boots fit cable OD's up to .236" and are available in a plethora of colors. Sold in bags of 50. Order online today!

Features
  • Used to cover RJ45 connectors and provide strain relief
  • Available in multiple colors
  • Snap-on assembly saves time
  • Can be used with the TDS8PC5 and TDS8PC6 RJ45 connectors
  • RoHS compliant

Application
  • Premise wiring
  • Cable assembly
  • Cable repair
  • Telecom

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Strain Relief Boot
Connector Series
RJ45

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.