- Home /
- Ethernet /
- Ethernet Cabling /
- Cat 6 Right Angle Cable Assemblies /
- TRD695RA14OR
Right Angle Cat 6 Cable- RJ45 Ethernet Patch Cords - RA Right Exit/RA Right Exit - Orange
Category 6 Right Angle Patch Cable, RA Right Exit/RA Right Exit- Orange 1.0 ft
TRD695RA14OR-1
$16.39
Category 6 Right Angle Patch Cable, RA Right Exit/RA Right Exit- Orange 2.0 ft
TRD695RA14OR-2
$16.99
Category 6 Right Angle Patch Cable, RA Right Exit/RA Right Exit- Orange 3.0 ft
TRD695RA14OR-3
$17.99
L-com's unique, patented, right angle patch cables provide true Category 6 performance at an affordable price. These newly designed right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 6 performance while maintaining a right angle bend. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 6 test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!