L-com

Premium Cat6a Cable, RJ45 / RJ45, Red 10.0 ft

  • Picture of Premium Cat6a Cable, RJ45 / RJ45, Red 10.0 ft
  • Picture of Premium Cat6a Cable, RJ45 / RJ45, Red 10.0 ft
Picture of Premium Cat6a Cable, RJ45 / RJ45, Red 10.0 ft
SKU TRD695ARD-10
Available to Ship 39
Quantity Price
1 - 24 $38.09
25 - 49 $36.19
50 - 99 $34.28
100 + Call Us
Price $38.09

All Prices are in US Dollars and do not include duties



L-com's TRD695A Cat6a cable series offers high performance at a reasonable price. The TRD695A Cat6a cable series supports 10 Gigabit Ethernet speeds at frequencies up to 500MHz. These robust Cat6a cables are perfect for high speed computing applications often found in data centers. Aluminized polyester foil shielding reduces EMI/RFI and enhances overall performance. Order online today!

Features
  • Used for hi-speed 10 Gigabit Ethernet networking
  • Foil shielded cable helps reduce EMI/RFI
  • Supports 500 MHz frequencies for high speed networks
  • 26 AWG stranded conductors provide flexibility
  • RoHS compliant

Application
  • 10GBASE-T
  • IEEE 802.3an
  • High speed data center applications
  • SAN (Storage Area Networks)
  • MAN (Metropolitan Area Networks)

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.