L-com

Premium Cat 6 Cable, RJ45 / RJ45, Blue 60.0 ft

  • Picture of Premium Cat 6 Cable, RJ45 / RJ45, Blue 60.0 ft
  • Picture of Premium Cat 6 Cable, RJ45 / RJ45, Blue 60.0 ft
Picture of Premium Cat 6 Cable, RJ45 / RJ45, Blue 60.0 ft
SKU TRD695BL-60
Available to Ship 5
Quantity Price
1 - 24 $86.69
25 - 49 $82.36
50 - 99 $78.02
100 + Call Us
Price $86.69

All Prices are in US Dollars and do not include duties



High-speed performance and superior quality is what makes L-com's Premium Cat 6 cable assemblies the right choice for your network. Made with high performance 4-Pair Cat 6 cable and Stewart snag-less plugs, these Cat 6 cables are ready to be installed in your network. Affordability and peace of mind are assured when choosing L-com's Cat 6 patch cables. Large volume OEM requests are welcomed with this series. Contact us today for all your patch cord needs.

Features
  • Category 6 RJ45 patch cables for high-speed Ethernet and Gigabit applications
  • 24AWG 4-Pair stranded Category 6 cable for compatibility with today's networks
  • Integrated snagless boot for simple connection to high-density patch panels
  • Exceeds EIA568B requirements for installation in all Ethernet networks
  • Available in Blue, Black, Red, Green, Yellow , White, Gray and Violet

Application
  • 1000Base-T
  • 10/100/1000 applications
  • 802.3ab Gigabit Ethernet
  • High speed LAN applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.