Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Bulgin Ethernet PCB Right Angle Mount Standard Buccaneer Connector standard buccaneer circular data connector

  • Picture of Bulgin Ethernet PCB Right Angle Mount Standard Buccaneer Connector standard buccaneer circular data connector
Picture of Bulgin Ethernet PCB Right Angle Mount Standard Buccaneer Connector standard buccaneer circular data connector
SKU PX0839/90
Available to Ship 23
Quantity Price
1 - 24 $36.99
25 - 49 $35.14
50 - 99 $33.29
100 + Call Us
Price $36.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0839/90 Cat 5e Ethernet standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for 100Base-TX and 1000Base-T Ethernet protocols. This Cat 5e Ethernet connector has a conductor size of 24 AWG and a PoE power rating of 12.95 W. With a 100 Ohm impedance, our circular data connector can withstand voltages of up to 57 V and currents up to 0.35 A.

This IP68 and IP69K connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 5e Ethernet connector is made of PVC and meets UL94V-0 flammability standards.

The Bulgin PX0839/90 standard buccaneer circular data connector offered by L-com can resist cold temperatures ranging from -20 to +70°C. This connector is a rear panel mount style that also supports direct horizontal mounting to PCB for 90 degree plugs.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 5e Ethernet standard buccaneer circular data connector that meets your needs.

Features
  • Cat 5e shielded RJ45 interface
  • Rear of panel mounted
  • Mates with PX0836, PX0837, PX0838 and PX0834 flex connectors
  • For direct horizontal mounting to PCB, 90 deg Plugs
  • Complete with panel sealing PX0839/90 gasket


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.