L-com

Modular Surface Mount Jack, Side Access, RJ11 (6x4)

  • Picture of Modular Surface Mount Jack, Side Access, RJ11 (6x4)
  • Picture of Modular Surface Mount Jack, Side Access, RJ11 (6x4)
Picture of Modular Surface Mount Jack, Side Access, RJ11 (6x4)
SKU TDA310-4C
Available to Ship 292
Quantity Price
1 - 24 $6.09
25 - 49 $5.48
50 - 99 $4.87
100 + Call Us
Price $6.09

All Prices are in US Dollars and do not include duties



Add a telephone port quickly and easily with L-com's economical surface mount boxes. Each box features a built-in RJ11, RJ12, or RJ45 jack. Simple screw terminals make installation quick and easy. Jacks are USOC color-coded for compatibility with standard telephone systems. Each box includes screws and double sided adhesive tape for mounting to virtually any surface. Larger volume quotations are available; Contact us today!

Features
  • RJ11, RJ12, or RJ45 surface or wall mounted telephone jacks
  • Simple screw terminals make installation quick and easy
  • Jacks are USOC color-coded for compatibility with standard telephone systems
  • Includes screws and double sided adhesive tape for mounting to virtually any surface
  • Larger volume quotations are available; Contact us today!

Application
  • Telecommunications
  • USOC
  • Voice applications
  • Premise wiring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.