Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Modular Plug, RJ45 (8x8), Rectangular Entry Pkg/100

  • Picture of Modular Plug, RJ45 (8x8), Rectangular Entry Pkg/100
  • Picture of Modular Plug, RJ45 (8x8), Rectangular Entry Pkg/100
Picture of Modular Plug, RJ45 (8x8), Rectangular Entry Pkg/100
SKU TSP3088
Available to Ship 4
Quantity Price
1 - 24 $104.99
25 - 49 $94.49
50 - 99 $83.99
100 + Call Us
Price $104.99

All Prices are in US Dollars and do not include duties



Finding the right modular plug has never been easier with L-com's extensive line of products. These crimp plugs are easy to terminate with no management bar or special crimp rings required. Stewart's patented two-prong contact design works for both Solid and Stranded conductors. A rectangular cable entry helps hold flat silver satin style cables securely. Plugs are packaged 100 pieces per bag. Same day shipping on most items; Order online today!

Features
  • RJ11, RJ12, and RJ45 crimp plugs accept solid or stranded cable
  • Superior two-prong contact design works for both Solid or Stranded conductors
  • 50 micro-inches gold plating for connection quality, performance, and durability
  • Plugs are packaged 100 pieces per bag
  • Rectangular cable entry helps hold flat silver satin style cables securely

Application
  • Premise wiring
  • Voice/Data
  • Telecommunications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.