Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Modular Plug, RJ45 (8x8), Pkg/100

  • Picture of Modular Plug, RJ45 (8x8), Pkg/100
  • Picture of Modular Plug, RJ45 (8x8), Pkg/100
Picture of Modular Plug, RJ45 (8x8), Pkg/100
SKU TD8P8C
Available to Ship 74
Quantity Price
1 - 24 $68.49
25 - 49 $61.64
50 - 99 $54.79
100 + Call Us
Price $68.49

All Prices are in US Dollars and do not include duties



Finding the right modular plug has never been easier with L-com's extensive line of products. These economical crimp plugs are designed to work with stranded cable and are easy to terminate. A rectangular cable entry helps hold flat silver satin style cables securely. Plugs are packaged 100 pieces per bag. Same day shipping on most items; Order online today!

Features
  • RJ11, RJ12, and RJ45 Crimp Plugs – Rectangular entry for flat silver satin style cables
  • Rectangular cable entry helps hold flat silver satin style cables securely
  • Contact design is compatible with 24-28 AWG stranded conductors
  • RJ11, RJ12, MMJ, RJ22, and RJ45 styles available for most applications
  • Plugs are packaged 100 pieces per bag

Application
  • Telecommunications
  • Cable assembly
  • LAN
  • Voice/Data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.