In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

Modular Coupler, RJ11 (6x4), Straight, 30um, Black, Deluxe Panel

  • Picture of Modular Coupler, RJ11 (6x4), Straight, 30um, Black, Deluxe Panel
  • Picture of Modular Coupler, RJ11 (6x4), Straight, 30um, Black, Deluxe Panel
Picture of Modular Coupler, RJ11 (6x4), Straight, 30um, Black, Deluxe Panel
SKU ECF504B-4S
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: ECF5044S-BK


L-com's exclusive line of category 3 panel mount connectors is the perfect choice for passing modular cables through a rack panel or wall plate. The unique flange mount design accepts #4 or #5 screws for secure mounting of these couplers to any panel (purchased separately). Contacts have 30 microinches of gold plating for durability and the black plastic shell is UL94V-0 rated. With a category 3 rating these couplers can be used for either voice or data applications. Large volume discounts offered; Call today.

Features
  • 30 microinches gold plating for a durable connection
  • Category 3 RJ45 Panel Mount Coupler, USOC Straight wired for voice or data applications
  • UL94V-0 rated ivory plastic shell for ruggedness
  • Category 3 rated for data and voice applications
  • Flange mount design accepts #4 or #5 screws for secure panel mounting

Application
  • 10Base T
  • LAN
  • Premise wiring
  • Voice/data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.