L-com

M8 Torque Wrench Preset to 0.4Nm

  • Picture of M8 Torque Wrench Preset to 0.4Nm
Picture of M8 Torque Wrench Preset to 0.4Nm
SKU M8-TW
  Available for backorder
Quantity Price
1 + $361.99
Price $361.99

All Prices are in US Dollars and do not include duties



Easy to use Torque wrenches preset to the recommended torque value for most M12 or M8 connectors. Order online today.

Features
  • M8 Torque Wrench set (handle and insert)
  • Preset to 0.4Nm which is appropriate for most standard M12 connectors


Product Resources

Key Specifications

Key Specifications

Part Number
M8-TW
Design (Tool Type)
Torque Wrench
Primary Application/Family
Ethernet - Telephony

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.