L-com

M8 4 Pos Male Field Termination Connector

  • Picture of M8 4 Pos Male Field Termination Connector
  • Picture of M8 4 Pos Male Field Termination Connector
  • Picture of M8 4 Pos Male Field Termination Connector
Picture of M8 4 Pos Male Field Termination Connector
SKU M8FT4M
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender or number of pins your M8 application requires? L-com presents new M8 Field Termination Connectors to meet those needs and more. These connectors will allow you to terminate M8 cables in the field. They are suitable for terminating 20AWG to 23AWG conductors and require no special tools. The connectors are IP67 rated and available in male or female versions with 3 or 4 positions. Contact us with your M8 applications today.

Features
  • Available in Male or Female and 3 position or 4 position
  • M8, 4 Position, Male Field Termination Connector
  • Temp range: -25°C to +85°C
  • Fit for 23AWG to 20AWG solid conductors and cables with an overall OD of 0.157" (3.99mm) to 0.201" (5.11mm) and no special tools are required for termination
  • IP67 rated when properly mated

Application
  • Industrial control and factory automation
  • Sensors or miniature sensor applications
  • Test equipment
  • Actuators
  • I/O connectivity


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.