M8 4 Pole IP68 Rated Female to Pigtail Cables
M8 4-position female-to-pigtail data cables are suitable for sensors or miniature sensor applications, test equipment, actuators, I/O connectivity, and industrial control and factory automation. This 24 AWG cable features stranded round type with M8 female connector on one end and cut end sexless on other with IP68 rating ensuring protection against liquids and particulates when mated. Featuring PVC jacket used to connect to 4-pole M8 devices such as sensors, actuators, or test equipment operating at temperature range of -20 to 105 deg C.
For comprehensive M8 cable solutions beyond 4-position female-to-pigtail configurations, explore our Ethernet Cabling Industrial Harsh Environment - M8 Cables category, featuring 3-pole, 4-pole, male, female, pigtail, and cable-to-cable assemblies for sensors, actuators, and industrial automation applications.
Related Categories:
FAQs
What are M8 4-position female-to-pigtail data cables used for?
M8 4-position female-to-pigtail data cables are suitable for sensors or miniature sensor applications, test equipment, actuators, I/O connectivity, and industrial control and factory automation. These cables connect to 4-pole M8 devices such as sensors, actuators, or test equipment requiring field-serviceable terminations. Applications include industrial automation systems, manufacturing equipment, process control, and sensor networks requiring IP68-rated connectivity in harsh environments.
What IP rating do M8 4-position female-to-pigtail cables provide?
M8 4-position female-to-pigtail data cables are IP68 rated ensuring protection against liquids and particulates when mated in sensors, actuators, and industrial control applications. IP68 rating provides complete protection from dust ingress and protection against continuous immersion in water. The environmental protection supports deployment in factory automation and harsh environment installations experiencing moisture, contaminants, and particulate exposure.
What conductor specifications do M8 4-position cables use?
M8 4-position female-to-pigtail data cables feature 24 AWG cable with stranded round type providing flexibility for routing in sensors, actuators, and test equipment installations. The 24 AWG conductor size supports signal transmission and low-power applications in industrial control and factory automation systems. Stranded construction enables repeated flexing in I/O connectivity and miniature sensor applications requiring cable movement.
What connector configuration do M8 female-to-pigtail cables use?
M8 4-position female-to-pigtail data cables feature M8 female connector on one end and cut end sexless on other enabling field termination to sensors, actuators, or test equipment. The female connector mates with male M8 connectors on sensors and actuators while pigtail end allows custom wiring to controllers or junction boxes. This configuration supports flexible installation in industrial control and factory automation applications requiring field-serviceable connections.
What temperature range do M8 4-position data cables support?
M8 4-position female-to-pigtail data cables can operate at temperature range of -20 to 105 deg C accommodating various industrial environments in sensors, actuators, and factory automation applications. The -20 to 105°C range supports deployment in manufacturing facilities, process control systems, and outdoor industrial installations. Temperature capability ensures reliable operation in test equipment and I/O connectivity applications experiencing thermal variation.
What makes M8 cables suitable for miniature sensor applications?
M8 4-position female-to-pigtail data cables are suitable for sensors or miniature sensor applications due to compact M8 connector size and IP68 environmental protection. The M8 interface provides space-efficient connectivity for small sensors in industrial control and factory automation installations. Miniature form factor combined with 24 AWG stranded cable supports integration in space-constrained test equipment and actuator applications.
Need assistance selecting the right M8 4-position female-to-pigtail data cables for your sensor, actuator, or factory automation installation? Our engineering team provides expert technical guidance on IP68 rating requirements, pole count selection, cable length specifications, and temperature range considerations for your specific industrial control, I/O connectivity, test equipment, or miniature sensor application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com has one of the largest stock selections of 4-position data cables for international and domestic orders. We are a global leader in wired and wireless connectivity products providing solutions for electronics, medical, industrial automation, military, and telecommunications.