L-com

M8 4 Pin Male to M12 4 Pin A-Code Female Adapter

  • Picture of M8 4 Pin Male to M12 4 Pin A-Code Female Adapter
  • Picture of M8 4 Pin Male to M12 4 Pin A-Code Female Adapter
  • Picture of M8 4 Pin Male to M12 4 Pin A-Code Female Adapter
Picture of M8 4 Pin Male to M12 4 Pin A-Code Female Adapter
SKU ADPT-M84M-M124AF
Available to Ship 367
Quantity Price
1 - 24 $56.79
25 - 49 $53.95
50 - 99 $51.11
100 + Call Us
Price $56.79

All Prices are in US Dollars and do not include duties



Need to adapt from M12 to M8 or vice versa? Need to swap genders for an M12 A-code sensor application? Find those adapters here.

Features
  • M8, 4 Position, Male to M12, 4 Position, A-Coded (single keyway) Female
  • Recommended torque value M8: 0.4Nm; Recommended torque value M12: 0.6Nm
  • Straight Wired
  • IP67 rated when properly mated
  • Temperature range: -25°C to +85°C


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.