L-com

M8 3 Pole Female Receptacle, Rear Mounting Style with 0.3m Leads

  • Picture of M8 3 Pole Female Receptacle, Rear Mounting Style with 0.3m Leads
  • Picture of M8 3 Pole Female Receptacle, Rear Mounting Style with 0.3m Leads
Picture of M8 3 Pole Female Receptacle, Rear Mounting Style with 0.3m Leads
SKU REC-M83FR-LEADS
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-com offers M8 receptacles for your enclosure and panel mounting needs. These receptacles can be used to connect cables in sensor, actuator or any other application that requires an M8 interface. They are IP67 rated to ensure protection against liquids and particulate. Flying leads make it very easy to terminate in any way you see fit for your application. Threaded or locked mates make the connectors secure from accidental disconnect and vibration. These connectors are designed for rear mounting.

Features
  • Mates with standard thread type 3 pole M8's as well as Brad® Nano-Change® types
  • Fully potted with IP67 protection from liquids and fine particulates and built with easy to work with 24AWG, PVC leads
  • Temperature range of -20°C to +105°C
  • Rear mounting style
  • Find L-com's M8 style assemblies HERE

Application
  • Sensors or miniature sensor applications
  • I/O connectivity
  • Test equipment
  • Industrial control and factory automation
  • Actuators

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.