- Home /
- Ethernet /
- Ethernet Cabling /
- M12 Cable Assemblies /
- TRG607-T6T
M12 Premium 8 Position IP67 X-Coded Ethernet Male to Male Assemblies
Category 6a M12 8 Position X code SF/UTP Industrial Cable, M12 M / M12 M, 1.0m
TRG607-T6T-1M
$284.99
Category 6a M12 8 Position X code SF/UTP Industrial Cable, M12 M / M12 M, 2.0m
TRG607-T6T-2M
$353.99
L-com's premium family of M12 cables now includes X-coded assemblies rated for 10gig speeds. These assemblies are here for your roughest and most demanding applications. Built with high flex, outdoor CMX rated, double shielded, FR-TPE cable and using IP67 M12 connectors, these assemblies are as robust as they come. They are designed to exceed category standards to ensure network throughput even in harsh industrial or weather environments. Off the shelf connector options include X coded, 8 position male and female M12's plus standard RJ45s and even GigE machine vision RJ45 connectors. X-code cables are rated for Category 6a. Contact us today with your M12 applications.