- Home /
- Ethernet /
- Industrial Harsh Environment /
- M12 & M8 Accessories for Straight Wire /
- M12 8 Position A-code Mold Con
M12 Mold Connectors 8 Position A-code
M12 Mold Connectors 8 Position A-code
M12 mold connectors with 8 position A-code solder cups allow direct soldering to cable and can be over-molded or heat-shrinked for factory automation controls and equipment, fieldbus, material handling, sensors and actuators, and food and beverage services. Available in male and female versions, all connectors are shielded and rated IP67 or IP68 when properly terminated and mated supporting up to 8 conductors. Featuring nickel-plated shield with temperature range of -25°C to 85°C for reliable performance in industrial harsh environments. Individually packaged for convenience.
For comprehensive M12 and M8 straight wire accessory solutions beyond 8 position A-code mold connectors, explore our Ethernet Cabling Industrial Harsh Environment - M12 & M8 Accessories for Straight Wire category, featuring field termination connectors, panel mount connectors, adapters, T couplers, and preset torque wrenches for industrial automation and harsh environment applications.
Related Categories:
- M12 4 Position A-Code Field Termination Connectors
- M12 5 Position A-Code Field Termination Connectors
- M12 Connectors A-Coded Panel Mount, Front Mounting Style w/ Leads
- M12 Connectors A-Coded Panel Mount, Rear Mounting Style w/ Leads
- M8 Connectors Panel Mount, Rear Mounting Style w/ Leads
FAQs
What are M12 mold connectors used for in industrial applications?
M12 mold connectors are designed for applications such as factory automation controls and equipment, fieldbus, material handling, sensors and actuators, and food and beverage services providing simple and reliable solution for these environments. These 8 position A-code connectors allow direct soldering to cable and can be over-molded or heat-shrinked supporting industrial harsh environment installations. The connectors support up to 8 conductors accommodating various signal and power requirements in factory automation and material handling systems.
What IP rating do M12 mold connectors provide?
M12 mold connectors are rated IP67 or IP68 when properly terminated and mated protecting connections from dust and moisture ingress in factory automation and harsh environment applications. The IP67 rating when mated properly and appropriately molded or heat-shrinked ensures environmental protection in sensors, actuators, and fieldbus installations. IP67/IP68 protection supports reliable operation in food and beverage services and material handling environments experiencing exposure to contaminants.
What is A-code specification in M12 mold connectors?
8 position A-code M12 mold connectors feature A-code configuration suitable for simple wiring applications in factory automation controls and equipment. The A-code specification defines pin arrangement and keying for standard signal and power connections in sensors and actuators. Alternative D-code and X-code options are available for twisted pair or Ethernet applications requiring different signal transmission characteristics in fieldbus and industrial networking systems.
What construction features ensure M12 mold connector durability?
M12 mold connectors feature nickel-plated shield for durability providing corrosion resistance and mechanical protection in factory automation and harsh environment applications. The shielded construction protects signal integrity in sensors, actuators, and fieldbus installations experiencing electromagnetic interference. All connectors are shielded supporting reliable operation in material handling and food and beverage services requiring robust industrial connectivity.
What temperature range do M12 mold connectors support?
M12 mold connectors offer temperature range of -25°C to 85°C for reliable performance in factory automation controls and equipment experiencing varying thermal conditions. The -25°C to 85°C operating range accommodates industrial environments in material handling, sensors and actuators, and fieldbus applications. Temperature range capability supports deployment in food and beverage services and harsh environments with temperature fluctuations.
What gender options are available for M12 mold connectors?
M12 mold connectors are available in male and female versions supporting flexible cable-to-cable and cable-to-device connections in factory automation applications. Male and female configurations enable proper mating with corresponding M12 panel mount receptacles or cable connectors in sensors, actuators, and fieldbus systems. Both genders feature 8 position A-code solder cups with shielding and IP67/IP68 rating capabilities for material handling and industrial installations.
Need assistance selecting the right M12 mold connectors for your factory automation, sensor, or fieldbus installation? Our engineering team provides expert technical guidance on A-code vs D-code/X-code selection, IP rating requirements, termination methods, and over-molding specifications for your specific factory automation controls, material handling, sensors and actuators, or food and beverage service application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com has the largest in-stock selection of 8 position A-code M12 mold connectors with solder cups. We have a wide range of connector products in multiple configurations, each offering male or female versions, over-molded or heat-shrink options, shielding, and IP67/IP68 ratings to meet your needs.