M12 Mold Connectors 4 Pole D-code
L-com M12 4 position D-code mold connectors enable direct cable soldering with overmold or heat shrink capability for industrial Ethernet, factory automation, and I/O connectivity applications. Available in male or female configurations, these Category 5e and 2-pair Ethernet connectors feature solder cable attachment with IP68 rating when properly mated and molded. Nickel-plated shielded construction operates -40 to 85°C for sensors, actuators, and industrial control systems. Ideal for installers, engineers, and technician kits.
For complete M12 mold connector solutions beyond 4 position D-code configurations, explore our Ethernet Cabling Connectors - M12 Mold Connectors category, featuring M12 mold connector types designed for cable-integrated industrial Ethernet and factory automation applications.
Related Categories:
FAQs
What are M12 4 position D-code mold connectors designed for?
M12 4 position D-code mold connectors can be directly soldered to cable and can be over molded or heat shrinked. These mold connectors are suitable for industrial Ethernet, installers, engineers or technician's kits, industrial control and factory automation, I/O connectivity, and sensors and actuators applications.
What configurations are available for M12 4 position D-code mold connectors?
M12 4 position D-code mold connectors are available in M12 male or female configurations. This gender flexibility enables integration into diverse industrial Ethernet, factory automation, and I/O connectivity applications requiring direct cable soldering with mold or heat shrink capability.
What IP rating do M12 4 position D-code mold connectors provide?
M12 4 position D-code mold connectors are IP68 rated when mated properly and appropriately molded or shrinked. This IP68 rating ensures environmental protection for industrial control, factory automation, and sensor/actuator applications requiring sealed connectivity.
How are M12 4 position D-code mold connectors attached to cables?
M12 4 position D-code mold connectors come with a solder cable attachment allowing direct soldering to cables. Combined with overmold or heat shrink capability, this attachment method enables custom cable assembly for industrial Ethernet and I/O connectivity applications.
What Ethernet specifications do M12 4 position D-code mold connectors support?
M12 4 position D-code mold connectors are designed for Category 5e and 2-pair Ethernet applications. This Category 5e rating supports industrial Ethernet performance for factory automation, industrial control, sensors, and actuators requiring reliable data transmission.
What temperature range do M12 4 position D-code mold connectors support?
M12 4 position D-code mold connectors operate at a temperature range of -40 to 85 deg C. This wide operating temperature capability supports reliable performance in diverse industrial environments for installers, engineers, technician kits, and factory automation applications.
What shielding protection do M12 4 position D-code mold connectors provide?
M12 4 position D-code mold connectors are shielded with nickel plates. This shielding provides electromagnetic interference protection for industrial Ethernet, factory automation, and I/O connectivity applications requiring reliable signal transmission in electrically noisy environments.
Need assistance selecting the right M12 4 position D-code mold connector configuration for your cable assembly or factory automation application? Our professional technical support team provides expert guidance on male/female configurations, solder attachment methods, molding specifications, and Category 5e compatibility for your specific industrial Ethernet or I/O connectivity requirements.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest stock selections of 4-position M12 mold connectors for international and domestic orders.