L-com
Sort by
Items per page
The result that matches your selection is 6 items, currently showing page 1

M12 Economy 5 Position A-Coded Sensor or Actuator Male to Female Cable Assemblies

L-com offers M12 5 Position A-Coded male-to-female cable assemblies for connecting sensors and actuators in industrial Ethernet, Fieldbus, and factory automation systems. These economy cables feature 22 AWG stranded construction with 5 twisted pairs, PUR jacket that resists oil, moisture, and other contaminants, and IP68-rated connectors with threaded connection method. Available in lengths of 0.5, 1, 2, 3, 5, and 10 meters with straight-through pin-out and 5-position configuration, these male to female cables operate in -25°C to +90°C temperature range for outdoor, ruggedized, and industrial applications.

For a broader selection of industrial M12 connectivity solutions, explore our M12 Cables & Assemblies category. It includes a wide range of M12 Ethernet, sensor, actuator, and Fieldbus cable assemblies designed for reliable performance in industrial automation, manufacturing, and harsh-environment applications.

FAQs

What are M12 5 Position cable assemblies and where are M12 5 Position cable assemblies used?

L-com offers M12 5 Position A-Coded male-to-female cable assemblies for connecting sensors and actuators in industrial Ethernet, Fieldbus, and factory automation systems. These M12 5 Position cable assemblies are suitable for outdoor, ruggedized, and industrial applications including factory automation, process control, and sensor-to-actuator connections. The economy cables feature straight wired construction and support device-level connectivity without the need for crossover or patching.

What are M12 male to female cables and what is the connector configuration?

Each cable assembly has one M12 male and one M12 female connector with A-Coding, molded polyurethane strain reliefs, and threaded connection method for device attachment. These male to female cables feature IP68-rated connectors with straight-through pin-out and 5-position configuration for industrial Ethernet and Fieldbus networks. Our cables also feature SV boot and molded strain reliefs for secure device attachment.

What cable construction do M12 5 Position cable assemblies have?

L-com economy cables are straight wired and feature a standard 22 AWG stranded construction with 5 twisted pairs. The PUR jacket resists oil, moisture, and other contaminants. The flexible round cable allows easy routing in tight spaces and supports device-level connectivity. These M12 5 Position cable assemblies provide economy-class design for cost-effective solutions in industrial applications.

What lengths are available for M12 5 Position male to female cables?

The L-com M12 5 Position assemblies are available in lengths of 0.5, 1, 2, 3, 5, and 10 meters. These length options make M12 5 Position cable assemblies suitable for various installation requirements in factory automation, process control, and sensor-to-actuator connections. The male to female cables are available in these standard lengths for connecting sensors and actuators in industrial Ethernet and Fieldbus networks.

What IP rating do M12 5 Position cable assemblies have?

The M12 male and one M12 female connectors are IP68-rated, straight-through pin-out, 5-position configuration for industrial Ethernet and Fieldbus networks. The IP68 rating ensures these M12 5 Position cable assemblies are suitable for outdoor, ruggedized, and industrial applications. Each cable assembly has molded polyurethane strain reliefs and threaded connection method to maintain the IP68 protection level for device attachment.

What temperature range do M12 5 Position male to female cables support?

L-com M12 cable assemblies operate in a temperature range of -25°C to +90°C and are suitable for outdoor, ruggedized, and industrial applications. The temperature range makes these M12 5 Position cable assemblies ideal for factory automation, process control, and sensor-to-actuator connections in various environmental conditions. The male to female cables with PUR jacket maintain performance across the -25°C to +90°C operating range.

What industries use M12 5 Position cable assemblies?

L-com delivers solutions for industries including industrial automation, process control, manufacturing, and Fieldbus networks. These M12 5 Position cable assemblies are ideal for connecting sensors and actuators in industrial Ethernet, Fieldbus, and factory automation systems. The male to female cables support device-level connectivity in outdoor, ruggedized, and industrial applications requiring cost-effective economy-class design for sensor-to-actuator connections.

Need assistance selecting the ideal M12 5 Position cable assemblies or male to female cables for your industrial Ethernet, Fieldbus, or factory automation system? For help in choosing the right cable length, connector configuration, or A-Coded specifications for your sensor or actuator connections, our technical support team is available to assist in selecting the right assembly for your application.

Contact Sales: Sales@L-com.com
Product Technical Support:
techsupportrf@infiniteelectronics.com

L-com maintains a inventory of M12 cable assemblies with economy-class design, IP68-rated connectors, and PUR jacket construction.

Sort by
Items per page