M12 Connectors D-Coded Panel Mount (Front Mounting)
L-com M12 connectors D-coded 4 position deliver device level connectivity for factory automation, industrial Ethernet, fieldbus, and process industry applications. Featuring M12 female configuration with IP68 rating and bulkhead front mounting, these D-coded connectors integrate into enclosure and panel installations. Category 5e version construction includes nickel-plated zinc body with solder cable attachment, operating -25 to 90°C. Suitable for harsh industrial environments requiring reliable network connectivity and environmental protection.
For complete M12 connector solutions beyond D-coded 4 position front mount configurations, explore our M12 Connector Products category, featuring M12 connector types and mounting styles designed for industrial networking and fieldbus applications.
Related Categories:
FAQs
What are M12 connectors D-coded 4 position designed for?
M12 connectors D-coded 4 position provide device level connectivity for factory automation, industrial Ethernet, fieldbus, and process industry applications. These M12 connectors D-coded 4 position feature female configuration with bulkhead front mounting suitable for enclosure and panel installations requiring IP68 rated environmental protection.
What is the IP rating for M12 connectors D-coded 4 position?
M12 connectors D-coded 4 position are IP68 rated, providing protection against dust and moisture in harsh industrial environments. This IP68 rating ensures reliable connectivity for fieldbus, factory automation, and process industry applications where environmental sealing is critical.
What connector configuration do M12 connectors D-coded 4 position feature?
M12 connectors D-coded 4 position feature a 4-position M12 female configuration with bulkhead front mounting. This front mounting design enables integration into panels and enclosures for device level connectivity in factory automation and industrial Ethernet applications.
What material construction is used in M12 connectors D-coded 4 position?
M12 connectors D-coded 4 position are constructed of nickel-plated zinc body. This material provides corrosion resistance and durability for device level connectivity in harsh industrial environments requiring reliable fieldbus and industrial Ethernet performance.
What cable attachment method do M12 connectors D-coded 4 position use?
M12 connectors D-coded 4 position feature solder cable attachment for secure connection to factory automation and process industry equipment. This solder termination method provides reliable electrical and mechanical connections for Category 5e industrial Ethernet applications.
What temperature range do M12 connectors D-coded 4 position support?
M12 connectors D-coded 4 position operate at a temperature range of -25 to 90 deg C. This wide operating temperature capability supports reliable performance in diverse industrial environments for fieldbus, factory automation, and process industry applications.
What is the Category rating for M12 connectors D-coded 4 position?
M12 connectors D-coded 4 position are Category 5e version, supporting industrial Ethernet and fieldbus performance standards. This Category 5e rating enables reliable data transmission for device level connectivity in factory automation and process industry applications.
Need assistance selecting the right M12 connectors D-coded 4 position configuration for your factory automation or industrial Ethernet installation? Our professional technical support team provides expert guidance on mounting options, cable attachment methods, environmental ratings, and temperature specifications for your specific fieldbus or process industry connectivity needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest stock selections of M12 connectors for international and domestic orders.