L-com

M12 8 Position X-code Mold Connector, Male, Shielded

  • Picture of M12 8 Position X-code Mold Connector, Male, Shielded
  • Picture of M12 8 Position X-code Mold Connector, Male, Shielded
  • Picture of M12 8 Position X-code Mold Connector, Male, Shielded
Picture of M12 8 Position X-code Mold Connector, Male, Shielded
SKU M128XM-MLD
Available to Ship 33
Quantity Price
1 - 24 $95.99
25 - 49 $91.19
50 - 99 $86.39
100 + Call Us
Price $95.99

All Prices are in US Dollars and do not include duties



M12 mold connectors with solder cups are now available from L-com. These connectors are appropriate to direct solder to cable and can be over-molded or heat-shrinked. Available in male or female in 8 Position A-code, 4 Position D-Code and 8 Position X-code. The D and X-code connectors are rated for twisted pair or Ethernet applications while A-code is meant for straight wire use. All connectors are shielded and are IP67 or IP68 rated when properly terminated and mated.

Features
  • Shield is nickel plate
  • Suitable for up to Category 6a or Category 7, 10gig, 4 Pair Ethernet applications
  • X-code temp range: -40° to 85°C
  • Individually packaged
  • X-code connectors are IP67 when mated properly and appropriately molded or shrinked

Application
  • Industrial control and factory automation
  • Industrial Ethernet
  • I/O connectivity
  • Installer, Engineer or Technician's kit
  • Sensor and actuators

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.