L-com

M12 8 Position A-code Industrial Outdoor Assembly, PUR Jacket, M/M, Black, 2.0M

  • Picture of M12 8 Position A-code Industrial Outdoor Assembly, PUR Jacket, M/M, Black, 2.0M
Picture of M12 8 Position A-code Industrial Outdoor Assembly, PUR Jacket, M/M, Black, 2.0M
SKU TRG881-P4B-2M
Available to Ship 1
Quantity Price
1 - 24 $48.39
25 - 49 $45.97
50 - 99 $43.55
100 + Call Us
Price $48.39

All Prices are in US Dollars and do not include duties



L-com stocks 8 Position A-coded M12 cable assemblies for use in sensor, actuator or Fieldbus applications. The single keyway A-code M12 connectors are IP67 rated when mated and are excellent for lock-down applications. All cables have moisture and sunlight resistant jackets. PUR versions have additional chemical and industrial resistances while PVC versions have a high +105°C temp range. All assemblies have UL recognized jackets and a VW-1 flame rating. Available in shielded or unshielded, with male to male or male to female ends, buy online today.

Features
  • M12 connectors are threaded and IP67 rated when mated properly
  • PUR jacket has a robust temperature range of -25°C to +80°C and is built with 24AWG stranded conductors for flexibility
  • This assembly is straight wired
  • Used to connect to M12 devices that utilize an 8 position, A-code (single keyway) connector
  • UL Style 20549 PUR jacket is resistant to moisture, sunlight (UV), oils, chemicals and has a flame rating of VW-1

Application
  • Field Bus and CAN bus
  • Food and beverage services
  • Motion controller, factory automation and industrial control
  • I/O connectivity
  • Sensors and actuators


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.