L-com

M12 8 Pin A-Code Male Field Termination Connector, 24-20AWG

  • Picture of M12 8 Pin A-Code Male Field Termination Connector, 24-20AWG
  • Picture of M12 8 Pin A-Code Male Field Termination Connector, 24-20AWG
  • Picture of M12 8 Pin A-Code Male Field Termination Connector, 24-20AWG
Picture of M12 8 Pin A-Code Male Field Termination Connector, 24-20AWG
SKU M12FT8AM
Available to Ship 139
Quantity Price
1 - 24 $88.89
25 - 49 $84.45
50 - 99 $80.00
100 + Call Us
Price $88.89

All Prices are in US Dollars and do not include duties



Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender M12 you need? L-com proudly presents new M12 A-Code 8-Position Field Termination Connectors to meet those needs and more. They are suitable for terminating 24AWG to 20AWG conductors and require no special tools. The connectors are IP67 rated and available in male, female, unshielded, shielded and right angle versions. All connectors are straight wired. Contact us with your M12 applications today.

Features
  • Fit for cables with an overall OD of 0.24"-0.31" (6.0mm to 8.0mm)
  • Unshielded M12, 8 Position, A-Coded (single keyway) Male Field Termination Connector suitable for straight wire applications such as sensors or actuators
  • Fit for 24AWG to 20AWG solid conductors with no special tools required for termination
  • IP67 rated when properly mated with temperature range: -40°C to +85°C
  • Recommended torque value: 0.6Nm

Application
  • Factory automation controls and equipment
  • Food and beverage services
  • Sensor, Actuator or Fieldbus applications
  • Field Technicians and Installers
  • Material handling

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.