L-com

M12 5 Pin A-Code Female Field Termination Connector, 22-20AWG

  • Picture of M12 5 Pin A-Code Female Field Termination Connector, 22-20AWG
Picture of M12 5 Pin A-Code Female Field Termination Connector, 22-20AWG
SKU M12FT5AF
Available to Ship 18
Quantity Price
1 - 24 $141.99
25 - 49 $134.89
50 - 99 $127.79
100 + Call Us
Price $141.99

All Prices are in US Dollars and do not include duties



Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender M12 you need? L-com proudly presents new M12 A-Code 5-Position Field Termination Connectors to meet those needs and more. They are suitable for terminating 22AWG to 20AWG conductors and require no special tools. The connectors are IP67 rated and available in male and female versions. All connectors are straight wired. Contact us with your M12 applications today.

Features
  • Fit for cables with an overall OD of 0.185" (4.7mm) to 0.236" (6.0mm)
  • Fit for 22AWG to 20AWG solid conductors or a wire diameter of 0.047" (1.20mm) to 0.079" (2.00mm) and no special tools are required for termination (installation instructions come packaged with each part)
  • IP67 rated when properly mated with temperature range: -25°C to +85°C
  • M12, 5 Position, A-Coded (single keyway) Female Field Termination Connector suitable for straight wire applications
  • Recommended torque value: 0.6Nm

Application
  • Food and beverage services
  • Material handling
  • Factory automation controls and equipment
  • Fieldbus
  • Sensor applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.