L-com

M12 4 Position D-Coded Male/Female Cable Assembly, 1.0m

  • Picture of M12 4 Position D-Coded Male/Female Cable Assembly, 1.0m
  • Picture of M12 4 Position D-Coded Male/Female Cable Assembly, 1.0m
  • Picture of M12 4 Position D-Coded Male/Female Cable Assembly, 1.0m
Picture of M12 4 Position D-Coded Male/Female Cable Assembly, 1.0m
SKU M12M12F4D-1
Available to Ship 35
Quantity Price
1 - 24 $64.19
25 - 49 $60.98
50 - 99 $57.77
100 + Call Us
Price $64.19

All Prices are in US Dollars and do not include duties



L-com offers 22 AWG 2-pair, 4 Position, D-coded M12 cable assemblies for use in Ethernet and Fieldbus applications. We stock multiple configurations including Male to Male, Male to Right Angle Male, Male to Female and Male to an RJ45 plug. These robust assemblies are 100% factory tested and feature UV and chemical resistant PUR jackets. Applications for these assemblies include manufacturing, process control, factory automation and more.

Features
  • IP68 rating ensures protection from liquid moisture and fine particulates
  • Operating temp: -25~90C
  • Used to connect M12 devices used in industrial Ethernet and Fieldbus applications
  • PUR jacket resists oil and other contaminants
  • Straight through pin-out

Application
  • Device level connectivity
  • Fieldbus
  • Process industry applications
  • Factory automation
  • Industrial Ethernet

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.